Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
7273726 - Chrome plated brass hasp
Bill of material
72-7-3726
PREVIEW
REF
Reference
72-7-3726
MATERIAL
Material
brass
FINISH
Finish
chrome plated
A
30 mm
B
98.5 mm
C
3 mm
D
4 mm
WEIGHT
weight
55 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25441-chrome-plated-brass-hasp.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models