Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673900 - Toggle latch without strike 62.5 mm
Bill of material
16-7-3900
PREVIEW
REF
Reference
16-7-3900
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
62.5 mm
B
24.4 mm
C
13.5 mm
WEIGHT
weight
27 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25019-toggle-latch-without-strike-62-5-mm.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models