Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
PMI
Description
PPR - Ball screws
Bill of material
PPR0802B1C5T-0220
MODEL
Model No.
NT
Nut type
SNOD
Screw nominal O.D.
mm
LEAD
Lead
mm
EBC
Effective ball circuits
GRADE
Grade
AP
Axial play
AP1
OL
Overall lenght
mm
ET
EFFECTIVE TURNS
2.5x1
CA
BASIC RATE LOAD(kgf) Dynamic(1x10^6 REV.) Ca
CO
BASIC RATE LOAD(kgf) Static Co
L1
SCREW SHAFT LENGTH L1
160 mm
L2
SCREW SHAFT LENGTH L2
60 mm
L3
SCREW SHAFT LENGTH L3
220 mm
L4
SCREW SHAFT LENGTH L4
10 mm
L5
SCREW SHAFT LENGTH L5
mm
L6
SCREW SHAFT LENGTH L6
3 mm
D2
SCREW SHAFT LENGTH d2
mm
D3
SCREW SHAFT LENGTH d3(h8)
mm
DG6
NUT Dg6
mm
L
NUT L
mm
A
FLANGE A
mm
T
FLANGE T
mm
W
FLANGE W
mm
E
FLANGE E
mm
F
FLANGE F
mm
TYPE
FLANGE TYPE
C
OIL HOLE
mm
Q
OIL HOLE
X
BOLT X
4.5 mm
Y
BOLT Y
8.0 mm
Z
BOLT Z
4.4 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir