Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PMI
Description
KM33 - Mono stage
Bill of material
KM33 05 A +150 N 0 -0 0 30
MOD
Model
KM33
BSL
Ballscrew Lead
CNT
Carriage-Nut type
RL
Rail length
mm
AG
Accuracy grade
WWM
Motor
WWC
Cover
SS
Sensor Specification
TMBT
Motor Bracket
STM
Surface treatment mode
CST
Code of special type
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
POS2
Position
mm
E
Dimension
25 mm
N
Dimension
2 mm
E1
Dimension
25 mm
N1
Dimension
2 mm
F
Dimension
100 mm
L1
Dimension
220 mm
W
Weight
1.67 kg
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD