Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PMI
Description
KM46 - Mono stage
Bill of material
KM4610A+340N0-0040
MOD
Model
KM46
BSL
Ballscrew Lead
CNT
Carriage-Nut type
RL
Rail length
mm
AG
Accuracy grade
WWM
Motor
WWC
Cover
SS
Sensor Specification
TMBT
Motor Bracket
STM
Surface treatment mode
CST
Code of special type
POS1
Position
mm
Enter value for POS1
Position
mm
cm
inch
ft
POS2
Position
mm
E
Dimension
70 mm
N
Dimension
3 mm
E1
Dimension
70 mm
N1
Dimension
2 mm
L1
Dimension
438 mm
W
Weight
7.65 kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir