Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Pneumax
Description
DD - Carbon filter
Bill of material
N173ADD
SIZE
Size
V
Version
C
Connections
Z
Bowl options
NF
Nominal flow at 6.3 bar
NI/min
CL
Cartridge life
2000 hrs
MIP
Max. inlet pressure
13 bar
WTEMP
Working temperature
-5°C÷+50°C °C
WEIGHT
Weight
g
BC
Bowl capacity
cm^3
AP
Assembly positions
Vertical
MFT
Max. fitting torque
Nm
WFS
Wall fixing screw
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models