Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pneumax
Description
V - Shut-off valve
Bill of material
N172AVL
SIZE
Size
V
Version
C
Connections
FD
Flow direction
D
Drive
WO
Wrapping options
WV
Wrapping voltage
V
MIP
Max. inlet pressure
13 bar
WTEMP
Working temperature
-5°C +50°C °C
WEIGHT
Weight
g
MFT
Max. fitting torque
AP
Assembly positions
Indifferent
MPW
Min. pressure working
2.5 bar
NFR
Nominal flow rate at 6 bar
NI/min
ENFR
Exhaust nominal flow rate
NI/min
NFRE
Nominal flow rate with free exhaust
NI/min
WFS
Wall fixing screw
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models