Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Pneumax
Description
2540.10.#A - Power supply module
Bill of material
2540.10.4A
CODE
Ordering code
FLUID
Filtered air, with or without lubrication
PRESS
Pressure range
From vacuum to 10 bar
TEMP
Temperature
-5 - +50 °C
WEIGHT
Weight
115 g
VERS
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型