Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
FFF065 Flanged Full Flex - Gear Coupling
Bill of material
GCFFF065-40-40-000
PCODE
Order code
GCFFF065-40-40-000
FGC
Flexible Gear Coupling
Gear Coupling
CT
Coupling Type
Flanged
H1T
Hub 1 Type
Flex
H2T
Hub 2 Type
CS
Coupling Size
065
H1B
Hub 1 Bore
H2B
Hub 2 Bore
ETR
Environment and Temperature Rating
L
Lubricant
P
Paint
FD
Dimension FD
213 mm
D
Dimension D
150 mm
HD
Dimension HD
118 mm
OAL
Dimension OAL
159 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models