Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
PB1-40-NTN UCP208D1
Bill of material
PB1-40D1
SD
Shaft Diameter
40 mm
UN
Unit Number
PB1-40D1
GN
Grease Nipple
H
Dimension
49.2 mm
L
Dimension
184 mm
J
Dimension
137 mm
A
Dimension
54 mm
N
Dimension
17 mm
N1
Dimension
20 mm
H1
Dimension
18 mm
H2
Dimension
98 mm
L1
Dimension
52 mm
B
Dimension
49.2 mm
S
Dimension
19.0 mm
G
Dimension
8.0 mm
SS
Set Screw
M8x1
FB
Fixed bolt
M14
GNP
Grease nipple (with grease nipple)
GA-1/4-28UNF
NNB
Nominal number of bearing
UC208D1
BLR
Cr Basic load rating
29.1 kN
BSLR
Cor Basic static load rating
17.80 kN
CBLR
Cr Basic load rating
2970 kgf
CBSLR
Cor Basic static load rating
1820 kgf
MASS
Mass
1.9 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models