Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
PBCV,PBCVR - Bearing Units - Zinc Alloy Pillow Type
Bill of material
PBCV10
MODEL
Model
LV1
Fixed Way
HMAT
Housing Material
Zinc alloy die casting (ZDC)
BMAT
Bearing Material
Equivalent to SUJ2
RMAT
Rubber Sea Material
Nitrile Rubber (NBR)
SMAT
Set Screw Material
Equivalent to SCM435
EMAT
Eccentric Ring Material
CODE
Code
VAR02
D
mm
FIX02
H
18 mm
FIX04
H1
35 mm
FIX06
La
67 mm
FIX08
K
53 mm
FIX10
W
16 mm
FIX12
t
6 mm
FIX14
d
7 mm
FIX16
B
mm
FIX18
S
4.0 mm
FIX20
Basic Load Rating Cr (Dynamic)
4600 N
FIX22
Basic Load Rating Cor (Static)
2000 N
FIX24
M1
FIX26
Tightening Torque
N·m
FIX28
Axial Load Capacity
kN
FIX30
Mass
g
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models