Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
CLT33CB,CLT33CBH,CLT33S,CLT33L,CL34CB,CL34L - Rack Gears-L Fixed
Bill of material
CLT33CBH1.0-100-N
MODEL
Model
LV1
Type
MAT
Material
HN
hardness
SUR
Surface treatment
CODE
Code
VAR02
Module
VAR04
Nominal
VAR06
Hole Machining
FIX02
Number of Effective Teeth
FIX04
L
mm
FIX06
P(Pitch)
3.142 mm
FIX08
Wa
10 mm
FIX10
H
mm
FIX12
h
mm
FIX14
B(Hole Pitch)
- mm
FIX16
M(coarse thread)
-
FIX18
d1
- mm
FIX20
d2
- mm
FIX22
Z1
- mm
FIX24
K(Number of Holes)
-
VAR08
End additional processing of Tapped
VAR10
M Selection
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models