Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
CLT35CB,CLT35CBH,CLT35S - Rack Gears - L Configurable - Hole Position Configurable Type
Bill of material
CLT35CB1.0N-20
MODEL
Model
LV1
Type
Hole Position Configurable Type
MAT
Material
HN
hardness
SUR
Surface treatment
CODE
Code
VAR02
Module
VAR04
Hole Machining
VAR06
Overall Length L Specify unit 1mm
mm
Enter value for VAR06
Overall Length L Specify unit 1mm
mm
cm
inch
ft
VAR08
Hole Position A Specify unit 1mm
mm
VAR10
Hole Position B Specify unit 1mm
mm
VAR12
Hole Position C Specify unit 1mm
mm
FIX02
P(Pitch)
3.142 mm
FIX04
Wa
10 mm
FIX06
H
mm
FIX08
h
mm
FIX10
d1
0.0 mm
FIX12
d2
0.0 mm
FIX14
Z1
0.0 mm
FIX16
M(coarse thread)
-
VAR14
End additional processing of Tapped
VAR16
M Selection
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models