Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
TC01-3,TC01-3S,TC01-S3 - Elbow clamp horizontal
Bill of material
TC01-3
MODEL
Model
LV1
LV1 type
Horizontal type
MAT
Material
SUR
Surface treatment
CLF
Clamping force
90KG
DEW
Dead weight
130G
HOC
Handle opening and closing angle
60°
OCA
Opening and closing angle of pressing hand
85°
ENC
Enclosure
TC-FC14134
PRS
Press shape
U pressure bar
INF
Installation form
HAF
Handle form
Straight handle
CODE
Code
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models