Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PRiCi FA
Description
KEA KEAS KEAB KEABS - Butterfly bolt·Butterfly nut
Bill of material
KEAS3-6
MODEL
Model
LV1
LV1 type
MAT
Material
SUR
Surface treatment
CODE
Code
VAR10
M
VAR15
L
mm
FIX02
M×P
3X0.5
FIX04
A(min)
mm
FIX06
B
4 mm
FIX08
C(min)
3.0 mm
FIX10
Da
17 mm
FIX12
H
9 mm
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models