Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PRiCi FA
Description
DP-YK21 - High precision dispensing valve plastic drop valve
Bill of material
DP-YK21
MODEL
Model
DP-YK21
CODE
Code
DP-YK21
FIX02
Working pressure
4-7 kg/cm
FIX04
Minimum output
0.01 ml
FIX06
Applicable viscosity
10000-100000 cps
FIX08
Main material
Aluminum alloy anode
FIX10
Weight
53 g
FIX12
Operating frequency
<600/min
FIX14
Feed pressure
<10kg
FIX16
Feed size
M5
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models