Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Questtec
Description
Magne-Trac - Questtec Magne-Trac Series
Bill of material
MT4SA2404FLRFSWXX01TL00.8150150WF27BYOSXXXXXXXXXAAFXXXXXXXXXXXXXXXXXXXXXX0XX
MODEL
Model
(MT) Magne-Trac™-XX-XX
MAT
Material of Construction
STYLE
MLI Style
VC
Vessel Connection Size
FF
Float Length/Dead leg
Each CAD drawing generated in this program will be specified with a 12” float (dead leg). The program will default to the 12” float length due to infinite possibilities of pressure, temperature and specific gravity. Please contact Questtec for more precise float dimensions (dead leg). This is not intended to replace Questtec’s approval drawing process. Floats are engineered to process conditions and can range from 8” – 24”+. This program was designed for 70% of applications needing 12” floats.
VCSUB
Vessel Connection Size Submenu
FLOPT
Flange Option
FLOPT2
Flange Option
CHOPT
Chamber Option
FC
Flange Class
IL
Total Level or Interface Level
SGIL
Specific Gravity - Upper (lighter)
SG
Specific Gravity
MOP
Maximum Operating Pressure
PSIG
MOT
Maximum Operating Temperature
F
CC
Center to Center Distance
IS
Indicator Style
IP
Indicator Position
ISSUB
Indicator Style Submenu
ISSUB2
Indicator Scale Single/Dual
ISSUB3
Indicator Scale Options
ISSUB4
Indicator Scale Options 2
ISOPT
Indicator Style Options
SIOPT
Scale/Indicator Option
CHOPT2
Chamber Option2
VD
Vent/Drain Connection Size
VDSUB
Vent/Drain Connection Size Submenu
VLVVNT
Vent Valve - ALL OPTIONS NOT DEPICTED
VLVVNTMAT
Vent Valve
VLVDRN
Drain Valve - ALL OPTIONS NOT DEPICTED
VLVDRNMAT
Drain Valve
TMOPT
Temp Maintenance Option 1
TMOPTSUB
Temp Maintenance Option 1Sub
TMOPT2
Temp Maintenance Option 2
TOPT
Transmitter Options
TP
Transmitter Position
SOPT
Switch Options
SP
Switch Position
SQ
Switch Quantity
VLVISO
Isolation Valve
CS
Customer Specified
PN
Part Number
MT4SA2404FLRFSWXX01TL00.8150150WF27BYOSXXXXXXXXXAAFXXXXXXXXXXXXXXXXXXXXXX0XX
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD