Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
RCM
Description
EC - Ejector pin nitrided stepped DIN1530 Shape C
Bill of material
EC- 1.5 x 125
IDNR
Ident number
TYP
EC
D2
3 mm
D3
6 mm
K
3 mm
D1
L
mm
L1
mm
ESECUZIONE
Exstruder
Rettificato, lappato
MATERIALE
Material
UNI X 40 Cr Mo V 5 1 1 KU
DUREZZA
Hardness
Surface 950-1100 Vickers Head 45 +/- 5 HRC
RER
Resistance to tempering
500°C-550°C
RET
Resistance to tensile stress
1300/1450 N/mm²
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models