您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BPL A3FA 240 B-145
RCM
DIE SETS - STEEL PLATES
BLANKING DIE-SETS
PRESS-FITTED GUIDE
Powered by
CAD模型選擇
{rcm/portastampi_lamiera/portastampi_trancia/fixed_type/a_3pmf_f_asmtab.prj},{NB=BPL A3FA 240 B-145},{MAT=A},{CODEX1=A3FA 240 B},{CODEX2=A3FB 240 B},{L=500},{M=500},{K=375},{Q=360},{N=375},{P=360},{D=58},{E=48},{C=38},{F=40},{G=40},{H1=145},{MASS=300},{ACOD=T CST40225},{A2COD=T BLN40100},{A3COD=T BLC40 60},{LA2=100},{LA22=60},{DTCST=40},{H11=145,155,170,185,200,250,275,300,325,350,400},{H11X=225},{XX=49},{CODINT=FI536905},{SP1=15},{SP2=15},{PPATH=a_3pmf_f_asmtpl.prj},{MATP=},{FIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 99
HELP_VARIABLE
Company
RCM
Description
BPL A3F - Die-set Serie A
Bill of material
BPL A3FA 240 B-145
MAT
Bush material
Steel
Bronze
Steel
Bronze
CODE
Code
A3FA 240 B
A3FA 240 B
L
500
500
mm
M
500
500
mm
E1A
207.500
207.500
mm
E1B
206.500
206.500
mm
E1
414.0
414.0
mm
E2A
207.500
207.500
mm
E2B
207.500
207.500
mm
E2
415.0
415.0
mm
D
58
58
mm
E
48
48
mm
C
38
38
mm
F
40
40
mm
G
40
40
mm
H1
145
155
170
185
200
250
275
300
325
350
400
145
155
170
185
200
250
275
300
325
350
400
mm
MASS
Weight
300
300
kg
USX
359.0
359.0
mm
USY
360.0
360.0
mm
MATP
Plate material
C45
1.2311
C45
1.2311
FIN
Surface treatment
Grinded
Fine milled
Grinded
Fine milled
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求