Catalog navigation
Selezione modello CAD
Prodotti disponibili: 6
HELP_VARIABLE
Company
REISSER
Description
005279 - RP-K REFABO Plus Drilling screw, Ø 5.5 mm, Sealing washer E16
Bill of material
005279B197-0550382-1
ARTNR
Partnumber
D
Diameter
5,5 mm
L
Length
mm
MAT
Material
Bimetal (stainless steel A2/steel)
DRTYP
Drive type
AF
DRSIZE
Drive size
8
HEAD
Head shape
Hexagon head with pressed-on washer
SEAL
Seal: Abbreviation
E16
SEALTYP
Seal: Type
Sealing washer
SEALMAT
Seal: Material
Stainless steel A2/EPDM
DRILLCAP
Drill capacity
1.5 - 5.25 mm
AREASTEEL
Clamping area on steel
mm
ROP
Link to Online-Portal
Open website
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD