Catalog navigation
CAD模型選擇
可提供的產品: 7
HELP_VARIABLE
Company
Riegler
Description
Pressure regulators incl. pressure gauge
Bill of material
R 05-10
ARTNR
Art. No.
GEW
Thread G
RB
Control range
bar
DF
Flow rate
1100 l/min
A
40.0 mm
B
85.0 mm
C
63.0 mm
D
22.0 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型