Catalog navigation
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
Riegler
Description
Bends 40, 45°, female/male
Bill of material
TFB 40-34
ARTNR
Art. No.
GEW
Thread Rp/R
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    Riegler
    Bends 41, 45°, female/female
    Riegler
    Caps 300, female
    Riegler
    Crosses 180, 4 x female
    Riegler
    Elbows 120, 45°, female/female
    FRÄNKISCHE INDUSTRIAL PIPES
    AWPA-NPT - Fitting 90° curved elbow, NPT, plastic thread
    FRÄNKISCHE INDUSTRIAL PIPES
    AWPA-M - Fitting 90° curved elbow, metric, plastic thread
    PHOENIX CONTACT
    3240912 - WP-GA HF IP69K M20 BK
    Riegler
    Elbows 121, 45°, female/male
    Riegler
    Reducing nipples, short type
    Riegler
    Double nipples, parallel male thread
    Riegler
    Normally closed, combined operation, 24 V DC (direct current), data sheet 15-7
    Riegler
    Double nipples, parallel male thread
    Riegler
    Distributor pieces, brass, with 3 outlets
    Riegler
    Elbows 92, 90°, female/male
Previews
3D
Dimensão
2D
Baixar modelos em CAD