Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rigon
Description
RGT - Sliding guide
Bill of material
Guide RGT 9 x 500
SIG
Designation
RGT
COD
Code
A
mm
B
mm
C
mm
D
Thread
E
12.5 mm
F
25 mm
G
mm
H
mm
L
mm
MAT
Material
UNI 88 MM CRV 8 Ku
HD
Surface hardness
60-62 HRC
TR
Thermic treatment
Hardened
FIN
Surface finishing
Grounded
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models