目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPC10 18X110
Rigon
Plastic
International plastic sets
Pillars
Powered by
CAD模型選擇
{rigon/92_plastica/b1/h3_sg/rpc10.prj},{NB=RPC10 18X110},{SIG=RPC10},{COD=RPC10 18X110},{L2=22},{K=4},{L1=7},{D4=21},{D=18},{L=110},{MAT=Acciaio 1.0401},{HD=720 HV},{TR=Cementazione e tempera},{FIN=Finemente rettificata}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 97
HELP_VARIABLE
Company
Rigon
Description
RPC10 - Guide columns, conical head
Bill of material
RPC10 18X110
SIG
Designation
RPC10
COD
Code
RPC10 18X110
RPC10 18X110
L2
l2
22
22
mm
K
4
4
mm
L1
l1
7
7
mm
D4
d4
21
21
mm
D
18
18
mm
L
110
110
mm
MAT
Material
Steel 1.0401
HD
Surface hardness
720 HV
TR
Thermic treatment
Hardening and tempering
FIN
Surface finishing
Finely grounded
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SG-02C - Colonne guidage lisse pour batterie d'éjection
LYPSIS
01.08.2022
DD-02 - Doigt de demoulage à tête inclinée
LYPSIS
13.09.2022
R141 - Sfere di leadership con fascio per unità di guida a sfera
Rigon
10.10.2023
ECO-2SG - Guide pillar without oil grooves for ball cages
Pedrotti
29.09.2021
BCP - Ball Cage Pillar
DMS Diemould (UK)
28.06.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求