Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Small equipment box, 4 U - shielded for one 482.6 mm (19") mounting level
Bill of material
5501.900
BEST
Model No.
5501.900
INFOWWW
Website
Website
BEZ1
Designation 1
Small equipment box, 4 U, shielded for one 482.6 mm (19") mounting level
BEZ2
Designation 2
For accommodation of small equipment and other accessories within a partitioned 482.6 mm (19") installation level, including an adjustable mounting base for subdivision, for one 482.6 mm (19") mounting level.
BEZ3
Designation 3
Sheet steel, RAL 9005, Load capacity: 200 N, static
B
Width
427
H
Height
170
T
Depth
400.0
GEW
Weight
10.2 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC002713
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models