Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Rittal
描述
Adaptor kit, 3 HE - for 800 mm wide TS enclosures
明细表
7246.100
BEST
Part Number
7246.100
INFO
PDF 目录
PDF Katalog
BEZ1
名称1
Adapter kit, the enclosure frame to inch, horizontal, 3 HE
BEZ2
名称2
TS for cabinet width 800 mm to 19 "
HE
3
VE
包装
2
GEW
重量
1.304 kg
CNSECLASS51
27-18-92-04
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型