Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Roehm
Description
RKD-M 92 / 125 - RKD-M NC-Compact vices
Bill of material
ROEHM_162653_1_0_0
IDNR
Ident.-Nr.
A
Jaw width
mm
FGES
Clamping force
kN
MASSE
Weight
kg
AUFLAGE
Jaw edition
B1
Clamping capacity
mm
Enter value for B1
Clamping capacity
mm
cm
inch
ft
B2
Clamping capacity
mm
C
Jaw height
mm
DMAX
Total length
mm
E
mm
F
mm
G
mm
H
mm
J
mm
K
mm
L
10 mm
M
mm
N
mm
O
36 mm
P
mm
Q
mm
R
mm
S
mm
T
mm
U
20 mm
V
mm
W
Shifting range
X
mm
Z
53 mm
SW
mm
AA
mm
BB
mm
C1
Thread
C2
Thread
C3
Thread
DD
mm
EE
mm
FF
mm
GG
mm
HH
mm
JJ
mm
KK
Thread
LL
mm
BA
Instruction manual
PDF-Anhang
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models