Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Roehm
Description
DIN 3405 A - Lubricating nipples cupped type, form A
Bill of material
Lubricating nipples cupped type DIN 3405 M6 SW9
IDNR
Ident number
NENN
M6 SW9
D1A
M6
D2
6.000 mm
S
9.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models