Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Rollenbau
Description
476 M8/M10/M12 DE - Swivel castor with wheel brake
Bill of material
476 M12 50 DE
ORDERNO
Article-number
WDAB
Wheel-Ø A x width B
50x18 mm
LC
Load capacity
40 kg
H
Overall height H
68 mm
TH
Thread
mm
SR
Swivel radius
70 mm
WB
Wheel bearing
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models