Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Rollenbau
Description
A HI-TECH - Double seal
Bill of material
A6025-2-13
ORDERNO
Article-number
BALL
Ball-Ø
25.4 mm
SER
Series
FH
Finish housing
PA-6 High quality nylon glass fibre reinforced
FB
Finish balls
LC
Load capacity
kg
A
50.8 mm
B
mm
C
6.7 mm
E
mm
F
mm
G
mm
H
mm
J
mm
N
mm
P
mm
S
38.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models