Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Rollon
Description
ASN - Steel telescopic rail, partial extension 50%, hardened raceways, high loads (max load 88494 N, max closed length 1970 mm)
Bill of material
ASN28-130
INFO1
Long description
The ASN is a partially extending steel telescopic rail consisting of a guide rail and a slider. The compact and simple design is combined with high-end technical characteristics, like hardened raceways, to allow for very high load capacities and high rigidty. When the guide rail is mounted to a structure, a very high rigidity system is created.
GUI
Rail
ASN
DIM
Dimension
INFO
Catalogue
Catalogue
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
H
Stroke
mm
Enter value for H
Stroke
mm
cm
inch
ft
NOTE
Changing the stroke makes the load capacities in the catalogue no longer valid. Please contact Rollon.
M
25 mm
N
80 mm
NN
No. holes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели