Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Rollon
Description
DSD - Steel telescopic rail, full extension 100%, hardened raceways, double stroke (max load 38018 N, max closed length 1970 mm)
Bill of material
DSD28-290
INFO1
Long description
The DS is a fully extending telescopic rail consisting of a fixed guide rail, an identical moving guide rail, and an S-shaped intermediate element. The raceways are hardened and the robust intermediate element is designed to show high moment of inertia and rigidity in a slim size. The result is a high-performance telescopic rail with high load capacities and low deflection in the extended state.Main advantages:• Version “B” with locking in closed position (for this option, different left and right slides are provided).• Designed for demanding applications (high loads and speeds, shocks, crash test, etc.) thanks to its hardened raceways.• Very low opening / closing force and excellent quality of movement, even under load, thanks to its minimal deflection.• Clearance-free over the entire stroke. Stroke can be adapted on request according to requirements.• Rails and sliders made of cold-drawn, high-performance, steel for optimised mass and inertia. Intermediate element with a very rigid S-shaped profile.• Operating temperature range between -20°C and +80°C.
GUI
Rail
DSD
DIM
Dimension
INFO
Catalogue
Catalogue
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
H
Stroke
mm
M
25 mm
N
80 mm
NN
No. holes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели