Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - F-2G 50x50 - Aluminium profile system
Bill of material
4A850000010 AluProfil F-2G 50x50, L=10
ARTIKEL
Article description
Alu profile F-2G 50x50
BEST
Order-no.
L
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
LP
Profile lenghts
EL
Anod. coating
light colored
FL
Surface
778.5 mm²
IX
20.6 cm^4
IY
cm^4
IT
42.5 cm^4
WX
8.3 cm³
WY
8.7 cm³
CNSMASSEXACT
Calculated weight
21.030 g
CNSSTDDTIME
Standard delivery time of the article after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-01-90
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели