Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - F-G20x20 - Aluminium profile system
Bill of material
E07000BBA0010 AluProfil F-G20x20, L=10
ARTIKEL
Article description
Alu profile F-G20x20
BEST
Order-no.
L
Profile length
mm
输入参数值: L
Profile length
mm
cm
inch
ft
LP
Profile length
EL
Anod. coating
light colored
FL
Surface
182 mm²
IX
0,771 cm^4
IY
0,714 cm^4
WX
0,792 cm³
WY
0,714 cm³
CNSMASSEXACT
Calculated weight
4.910 g
CNSSTDDTIME
Standard delivery time of the article after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-01-90
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型