Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Aluminium Profil - F-GG20x20 - Aluminium profile system
Bill of material
E08000BBA0010 AluProfil F-GG20x20, L=10
ARTIKEL
Article description
Alu profile F-GG20x20
BEST
Order-no.
L
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
LP
Profile length
EL
Anod. coating
light colored
FL
Surface
166,7 mm²
I
0,717 cm^4
WX
0,738 cm³
WY
0,697 cm³
CNSMASSEXACT
Calculated weight
4.500 g
CNSSTDDTIME
Standard delivery time of the article after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-01-90
WARENNUMMER
Customs tariff number
76042990
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models