Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Lever cylinder lock - Lever cylinder lock
Bill of material
4016600 Hebelzylinderschloss 15
ARTIKEL
Article description
Lever cylinder lock
TYPE
Type
BEST
Order-no.
A
mm
B
22.5 mm
C
21 mm
D
45 mm
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Wartungsintervall für den Artikel
no need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
39269097
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models