Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Corner piece 40 - Accessories
Bill of material
40185661 Eckstück
ARTIKEL
Article description
Corner piece 40
ARTIKELHELP
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
Eckstck_(4erSatz)
TYPE
Type
1 piece (set of 4)
BEST
Order-no.
40185661
NUT
slot goemetry
40 mm
A
mm
Enter value for A
mm
cm
inch
ft
B
31 mm
C
31 mm
E
5 mm
CNSMAT
Material
Plastic -PA
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
0.03 kg
CNSSTDDTIME
Standard delivery time after receipt of order
1 Week after receipt of order
WEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
ROHSWWW
Certificate ROHS (click me)
REACHWWW
Certificate REACH (click me)
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD