Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Two-part insert profile - Accessories
Bill of material
4010571104 Einfassprofil - 2teilig (L= 10, Spaltbreite: 4)
ARTIKEL
Article description
Two-part insert profile
TYPE
BEST
Order-no.
NUT
slot goemetry
40 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
A
Spaltbreite
mm
B
9.20 mm
C
11.40 mm
D
6.80 mm
F
10 mm
G
26 mm
HINWEISVPE
Advise: Scale of pack quantities
None
CNSMASSEXACT
calculated Weight
kg
CNSSTDDTIME
standard delivery time after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
keine Notwendigkeit
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
76109090
ROHSWWW
Certificate ROHS (click me)
T
REACHWWW
Certificate REACH (click me)
T
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD