Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 5
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Slot stone -E- (slide-in) - Accessories
Bill of material
4006209 Nutenstein -E- M6
ARTIKEL
Article description
TYPE
Type / Size
BEST
Order-no.
CNSMAT
Material
Steel anodized
NG
Fits for:
40
A
Length
mm
B
Slot nut width
16.5 mm
C
mm
D
Slot nut height
mm
E
mm
F
mm
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WEEE
Registration number WEEE
DE71223010
CNSMASSEXACT
Weight
kg
CNSSTDDTIME
Standard delivery time of the item after receipt of order
1 Week after receipt of order
WARTUNGSINTVALL
Maintenance interval for the item
No Need
ECLASS80
eClass V 8.0
23-36-01-03
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH
cm
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés