Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Multilift II telescope ESD - Lifting columns
Bill of material
TM13B1C3C22CC0650 Multilift II telescope ESD (Hub= 0)
ARTIKEL
Article description
Multilift II telescope ESD
BEST
Order-no.
TM13B1C3C22CC0650
HUB
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
FD
max. push force
N
FZ
max. Tensile force
N
HUBMAX
max. Stroke
650 mm
H
Installation height
560 mm
HINWEIS
Advise
-
CNSMASSEXACT
Weight
15.0 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
4 weeks
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
WEEE
Registration No. WEEE
DE71223010
WARTUNGSINTVALL
Maintenance interval for the item
According to assembly instructions
ECLASS80
eClass V 8.0
23-30-19-90
WARENNUMMER
Customs tariff number
84289090
ROHSWWW
Certificate ROHS (click Icon)
REACHWWW
Certificate REACH (click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models