Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Flange clamp FK-KU - Light clamps
Bill of material
K20030ACSR30 Flanschklemmstueck FK-KU FK 20-30
ARTIKEL
Article description
Flange clamps FK-KU
TYPE
Type
FK 20-30
BEST
Order-no.
K20030ACSR30
SCHRAUBENVIS
Screw type
Zinc plated (standard)
ANFRAGE
On request
Stainless steel screws
KLAVIS
Clamping A
Size 30
B
6.5 mm
C
30.0 mm
D
40 mm
E
45 mm
F
50.0 mm
G
50 mm
H
60 mm
K
52.8 mm
L
62.5 mm
N
8 mm
M
80.000 mm
P
28.5 mm
S
M8x25
KLEMMHEBELSNR
Clamping Lever S
902381
CNSMAT
Material
Plastic -PA
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
0.084 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
2 Days after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Information
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS (Click Icon)
REACHWWW
Certificate REACH (Click Icon)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models