Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Cross clamp K-KU - Light clamps
Bill of material
K00030ACSR30R30 Kreuzklemmstück K-KU 20-30
ARTIKEL
Article description
Cross clamp K-KU
TYPE
Type
20-30
BEST
Order-no.
K00030ACSR30R30
ANFRAGE
On request
Stainless steel screws
KLAVIS
Clamping A
Size 30
KLBVIS
Clamping B
Size 30
C
33 mm
D
45 mm
K
72 mm
L
99 mm
P
28.5 mm
R
77 mm
S
M8x20
B
30.000 mm
SW
Wrench size
13.000 mm
SCHRAUBNENNL
Screw length
25.000 mm
KLEMMHEBELSNR
Clamping Lever S
902381
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMAT
Material
Plastic -PA
CNSMASSEXACT
Weight
0.132 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
2 Days after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS (Click Icon)
REACHWWW
Certificate REACH (Click Icon)
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.
ダウンロード(CADデータ)