您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
13300000020 ID-Fußklemmstück FS 30
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Right angle connection
Base clamps
Single-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/rechtw_verb/fuss_klem/einteilig/fs_assytable.prj},{NB=13300000020#ID-Fußklemmstck-FS30},{A=30.100},{B=7.000},{D=40.000},{C=22.500},{G=60.000},{H=40.000},{K=42.000},{L=50.000},{M=60.000},{N=8.000},{O=42.000},{P=33.000},{R=29.000},{U=45.000},{SCHLBR=4.000},{ST=8.000},{WKA=60.000},{RKA=10.000},{RK=36.000},{RSKA=25.000},{ABRSKA=18.000},{DBO=8.500},{SW=13.000},{DLOGO=15.000},{ABLOGO=29.000},{TLOGO=1.500},{X=16.000},{BB=20.000},{FNENN=8.000},{RF=9.000},{KH=5.440},{CNSMASSEXACT=0.137},{IDNR=},{ARTIKEL=Fußklemmstück},{ARTIKELHELP=Fußklemmstck-FS30},{CODE=133000000},{TYPE=FS 30},{TYPEHELP=FS30},{KLAVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M8x25},{PPATH=schablonen/sbl_fs.prj},{KLEMMHEBELSNR=9022201}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 18
HELP_VARIABLE
Company
RK Rose+Krieger
Description
FS - industrial design - Solid Clamps
Bill of material
13300000020 ID-Fußklemmstück FS 30
ARTIKEL
Article
base clamp
TYPE
Type
FS 30
FS 30
BEST
Order-no.
13300000020
13300000020
KLAVIS
Clamping A
Zinc plated screws
OFLVIS
surface
ground finish
ANFRAGE
On request
stainless steel screws
A
clamp diameter A
30.100
30.100
mm
B
Diameter clamping hole
7.000
7.000
mm
D
Outer diameter A
40.000
40.000
mm
C
distance centerline - clamp diameter
22.500
22.500
mm
G
width base plate
60.000
60.000
mm
H
Distance fixing hole
40.000
40.000
mm
K
Distance fixing hole
42.000
42.000
mm
L
Total length
50.000
50.000
mm
M
width base plate
60.000
60.000
mm
N
hight base plate
8.000
8.000
mm
O
Distance fixing hole
42.000
42.000
mm
P
Width clamping eye
33.000
33.000
mm
R
distance clamping eye
29.000
29.000
mm
S
screw type
M8x25
M8x25
U
Distance fixing hole
45.000
45.000
mm
KLEMMHEBELSNR
Clamping Lever S
9022201
9022201
WARTUNGSINTVALL
Maintenance interval for the item
No Need
CNSMAT
Material
Cast aluminium
CNSMASSEXACT
Weight
0.137
0.137
kg
CNSSTDDTIME
Standard delivery time after receipt of order
2 Days after reciept of order
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
76169910
ROHSWWW
Certifcate ROHS (click Icon)
;
REACHWWW
Certifcate REACH (click Icon)
;
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求