Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
H62080 - 20 Series Aluminum Profile-20X80
Bill of material
H62080-N-N-L50
TYPECODE
Type code
H62080
SCREW
screw
HOLE
hole
L
mm
Enter value for L
mm
cm
inch
ft
MASS
mass
1.580 kg/m
SA
Sectional Area
580 mm^2
CSMOIX
Cross Sectional Moment of Inertia(ℓx)
2.63×10⁴ mm^4
CSMOIY
Cross Sectional Moment of Inertia(ℓy)
35.92×10⁴ mm^4
CATALOG
catalog
h62080.jpg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models