You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Всички каталози
Геометрично търсене
Търсене на скица
Variable Search
Сертифицирани каталози
По категории
По страни
By Standards
Налични езици на каталога:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
français
Информация за сертификати качество
Каталог: Samtec
Created: 17.10.2014
Специални характеристики на каталога:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
Samtec
MEC1-105-02-F-D-RA1-SL
Samtec
Connectors
Edge Card / Micro Backplane
High Speed Card Systems
Micro Edge Card Systems
Powered by
Селекция на CAD модел
{samtec/connectors/edge_card/high_speed_card_systems/micro_edge_card_systems/mec1_ra_asmtab.prj},{NB=MEC1-105-02-F-D-RA1-SL},{SERIES=MEC1-RA},{POS=05},{CT=02},{PLOPT=F},{ROW=-D - Double Row},{TOPT=RA1},{NPOPT=},{TROPT=},{PITCH=0.03937},{W=0.2680},{W2=0.354},{HH=0.350},{PPATH=parts/mec1_ra_asmtpl.prj}
Моля изберете желания продукт според техническите критерии. Избираемите атрибути са подчертани с икона в таблицата. Изборът може да бъде повторен чрез кликване на иконата за таблица или на параметъра.
Add for comparison
Налични продукти: 1
HELP_VARIABLE
Société / Etablissement
Samtec
Description
MEC1-RA Series - MEC1-RA Series - (1,00 mm) .0394" Right Angle Sockets
Nomenclature
MEC1-105-02-F-D-RA1-SL
PN
Part Number
MEC1-105-02-F-D-RA1-SL
SERIES
Series
MEC1-RA
POS
Number of Positions (per Row)
-05
-08
-20
-30
-40
-50
-60
-70
-05
-08
-20
-30
-40
-50
-60
-70
CT
Card Thickness
-02 - .062 Thick Card
Non-standard option - Please contact SAMTEC: -01 - .031 Thick Card
-02 - .062 Thick Card
Non-standard option - Please contact SAMTEC: -01 - .031 Thick Card
Pouce
PLOPT
Plating
-F: 3µ" Flash Gold in Contact Area, Matte Tin on Tail
-L: 10µ" (0.25µm) Light Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S: 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -FM: 3µ" Flash Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -LM: 10µ" Light Selective in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -SM: 30µ" Selective Gold in Contact Area, Matte Tin on Tail
-F: 3µ" Flash Gold in Contact Area, Matte Tin on Tail
-L: 10µ" (0.25µm) Light Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -S: 30µ" Selective Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -FM: 3µ" Flash Gold in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -LM: 10µ" Light Selective in Contact Area, Matte Tin on Tail
Non-standard option - Please contact SAMTEC: -SM: 30µ" Selective Gold in Contact Area, Matte Tin on Tail
ROW
Row Specification
-D - Double Row
TOPT
Tail Option
-RA1 - Standard
Non-standard option - Please contact SAMTEC: -RA2 - Elevated
-RA1 - Standard
Non-standard option - Please contact SAMTEC: -RA2 - Elevated
NPOPT
Polarized Option
-Blank: Body is Polarized
Non-standard option - Please contact SAMTEC: -NP: No Polarization
-Blank: Body is Polarized
Non-standard option - Please contact SAMTEC: -NP: No Polarization
TROPT
Tape and Reel
Not Selected
Non-standard option - Please contact SAMTEC: -TR: Tape & Reel
Not Selected
Non-standard option - Please contact SAMTEC: -TR: Tape & Reel
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели
Download CAD
Генериране на PDF-брошура
Запитване за оферта