Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Samtec
Description
ERM8 Series - ERM8 Series - (0,80 mm) .0315" Edge Rate® Rugged High Speed Header
Bill of material
ERM8-005-02.0-L-DV-FR
PN
Part Number
ERM8-005-02.0-L-DV-FR
SERIES
Series
ERM8
POS
Number of Positions
LS
Lead Style
LSN
Lead Style Note
For EGPS-K-TR combinations leave the zero off the front of the lead style callout
PLOPT
Plating
ROW
Number of Rows
-DV: Double Vertical
DSOPT
Differential Pair (Hot Swap)
DSPOPT
Differential Pair with Extended Guide Posts
DSSOPT
Differential Pair with Extended Guide Post Shield
LOPT
Latches
SOPT
Shield Option
EGPOPT
Extended Guide Posts
EGPSOPT
Extended Guide Post Shield
KOPT
Polyimide Film Pad
TROPT
Packaging Option
SHOWPAD
Pad Show/Hide (Model Only)
LGTH
Length
10.00 [.394] mm [INCH]
WDTH
Width
5.60 [.220] mm [INCH]
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir