Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Samtec
Description
SEML Series - SEML Series - (0,80 mm) .0315" Micro Tiger Eye™ Socket (Friction Lock)
Bill of material
SEML-105-02-03.0-H-D-WT
PN
Part Number
SEML-105-02-03.0-H-D-WT
SERIES
Series
SEML
POS
Number of Positions
LS
Lead Style
-02 - Surface Mount
SH
Stack Height
3 mm
PLOPT
Plating
ROPT
Row Specification
-D - Double Row
WT
Weld Tab
-WT - Weld Tab
PPOPT
Pick and Place Option
TROPT
Packaging Options
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD