Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
60D - Ball-Screw Series
Bill of material
60D-TL5-S100-M2-H100W
MODEL
Model
60D
HT
Hole type
LEAD
Lead
mm
BS
B.S
12 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
BRAKE
Motor Brake
L
Length of Actuator
290.5 mm
A
44.5 mm
M
4 unit
N
12 unit
KG
2.40 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models