您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: SCHELL
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SCHELL
030900099
SCHELL
Module und WC-Betätigungsplatten
Urinal
Powered by
CAD模型選擇
{schell/montagemodule/urinal/ur_montus_1.prj},{NB=030900099(350,0,40)},{SA810ID03=030900099},{SA700ID07=1150},{SA700ID08=500},{SA700ID09=500},{SA700ID10=100},{SA350ID03=MIN},{SA700ID14=MIN},{SA700ID34=MIN},{SA700ID35=MIN},{SA700ID04_=1},{SA700ID11_=2},{SA700ID12_=0},{SA700ID13_=0},{SA700ID16=MIN},{SA700ID17_=0},{SA700ID18_=2},{SA700ID26=9.74},{SA700ID27_=2},{SA700ID28_=MIN},{SA700ID29_=MIN},{SA700ID30_=MIN},{SA700ID31_=MIN},{SA700ID32_=1},{SA700ID33_=1},{SA810ID17_=0},{SA010ID04=SCHELL GmbH & Co. KG},{SA100ID04=Urinal-Elemente},{SA110ID04=Urinal-Modul MONTUS für Urinal-AP-Spülarmatur},{SA810ID06=4021163162844},{PP=30900099.png},{LONGDESC=LT030900099},{SA250ID03=Vorwand- oder Inwandmontage},{LOD=350},{H=0},{D1=40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SCHELL
Description
Urinal-Modul MONTUS - für Urinal-AP-Spülarmatur
Bill of material
030900099
SA010ID04
Firma/Herstellername
SCHELL GmbH & Co. KG
SA100ID04
Typ der Sanitär-Installationselemente
Urinal-Elemente
SA110ID04
Sanitär-Installationselemente –Serienbezeichnung
Urinal-Modul MONTUS für Urinal-AP-Spülarmatur
SA810ID03
Bestell-Nummer
030900099
SA810ID06
GTIN-Nummer
4021163162844
PP
Produkt-Preview
LOD
Detaillierungsgrad
350
300
200
350
300
200
H
Höhenverstellung
D1
Einstellbarer Montageabstand
LONGDESC
Langtext
Urinal module MONTUS Urinal module, height 115 cm. For stud wall or pre-wall mounting or exposed installation. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Prepared for the connection of exposed urinal flush valves. Scope of delivery Urinal module Cross bar for urinal attachment 40-375 mm, height-adjustable Cross bar with noise-insulated fitting connection, with construction plug, height-adjustable Cross bar with drain elbow and construction plug, height-adjustable Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Fastening material for installation feet Fastening material for urinal installation (fastening bolts M 8 x 100 mm, protection hose, plastic collar bushings, nuts, flat washers, cover caps) Technical data Material: Frame Steel Surface: Frame Powder coat finish Dimensions: w 50 cm x h 115 cm Waste water connection: Ø 50 mm Water connection: DN 15 G 1/2 AG (bottom) Waste water outlet: Ø 50 mm Water outlet: DN 15 G 1/2 IG - 030900099
WEB
Weblink
http://www.schell.eu/worldwide_en/a/030900099/
SA250ID03
Einbausituation
Vorwand- oder Inwandmontage
SA700ID11
mit Höhenverstellung
mechanisch
SA700ID07
maximale Bauhöhe
1150
mm
SA700ID08
minimale Baubreite
500
mm
SA700ID09
maximale Baubreite
500
mm
SA700ID10
minimale Bautiefe
100
mm
SA400ID03
Werkstoff Element
Stahl
SA450ID03
Oberfläche Element
pulverbeschichtet
SA700ID17
meerwasserbeständig
nein
SA700ID18
elektrischer Anschluss
bauseits nachrüstbar
SA700ID27
Spülbetätigung
unter Putz (UP)
SA500ID03
Elementvarianten
SA700ID32
schallentkoppelte Armaturenplatte
ja
SA700ID33
Vandalen-geschützt
ja
MPV
Menge pro Verpackungseinheit
1 PCE je NMP
SA740ID03
Normen/Regeln/Zulassungen
SA010ID06
Webadresse des Herstellers
www.schell.eu
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
With Omega-Clip
HellermannTyton
10.11.2022
Urinal module MONTUS COMPACT II - concealed Inflow
SCHELL
19.04.2024
Urinal modules - Urinal modules
Tece
28.05.2024
Urinal modules - Urinal modules
Tece
28.05.2024
TECEprofil washstand module - sanitary modules
Tece
28.05.2024
BN 20552 - Two-ear clips for low pressure (MIKALOR A20R), steel W1, zinc pl...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求