Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHELL
Description
WC-module MONTUS with COMPACT II - for wall-mounted WC
Bill of material
030760099
SA010ID04
company/name of manufacturer
SCHELL GmbH & Co. KG
SA100ID04
Type of sanitary installation elements
WC elements
SA110ID04
sanitary installation elements -series designation
WC-module MONTUS with COMPACT II for wall mounted WC
SA810ID03
purchase order number
030760099
SA810ID06
GTIN - number
4021163161939
PP
product preview
LOD
Level of detail
H
height adjustment
US
transition piece Ø
mm
SA
Distance between screws
mm
T
depth
mm
Enter value for T
depth
mm
cm
inch
ft
ABROT
Turning the flow
°
SB
flushing operation
mm
Enter value for SB
flushing operation
mm
cm
inch
ft
LONGDESC
long text - Click on text for HTML view
WC module MONTUS Type COMPACT II WC module, height 115 cm with concealed COMPACT II flush valve. For stud wall or pre-wall mounting or exposed installation. For wall-mounted WC with 180 or 230 mm fastening dimension. Self-supporting, powder-coated steel profiled frame with height-adjustable feet and cross bars. Flush triggering electronic or mechanical. Scope of delivery WC module Pipe interrupter (DIN EN 12541) Cross bar with concealed COMPACT II flush valve, with isolating valve and flush-mounted cap, height-adjustable Height-adjustable flush pipe Ø 45 mm, with construction plug Galvanised, height-adjustable mounting feet 0 - 20 cm with slip resistance Reducer Ø 90/110 mm WC connection set (supply Ø 45 mm, drain Ø 90/110 mm) PP drain elbow Ø 90/90 mm, with construction plug Fastening material for WC installation (fastening bolts M 12 x 200 mm, protection hoses, plastic collar bushings, nuts, flat washers, cover caps) Fastening material for installation feet Technical data Flow pressure: 1.2 - 5.0 bar Max. Resting pressure: 8 bar Flush flow: 1.0 - 1.3 l/s Load capacity: max. 400 kg (when using MONTUS wall bracket set) Material: Frame Steel; Waterpath Dezincification-resistant brass, conform to German drinking water regulations Surface: Frame Powder coat finish Dimensions: w 50 cm x h 115 cm Waste water connection: Ø 90 /110 mm Flush pipe connection: Ø 45 mm Water connection: DN 20 G 3/4 AG (right) Waste water outlet: Ø 90/110 mm Certificates: Belgaqua Mounting instruction For electronic triggering, provide power supply in accordance with the respective WC control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables. Required supply line DN 25 - 030760099
HINWEIS
Note
Mounting instruction : For electronic triggering, provide power supply in accordance with the respective WC control. When used with the SCHELL SWS water management system, use a standard bus cable H(St)H2x2x0.8 (provided on site) for the SWS BE-K wired bus extender as required. Always use original SCHELL mains adapters and connection cables. Required supply line DN 25
WEB
web link
http://www.schell.eu/worldwide_en/a/030760099/
SA250ID03
Installation location
Exosed or concealed mounting
SA700ID11
with height adjustment
mechanical
SA700ID07
maximum construction height
1150 mm
SA700ID08
minimum construction width
500 mm
SA700ID09
maximum construction width
500 mm
SA700ID10
minimum construction depth
125 mm
SA400ID03
material element
steel
SA450ID03
surface element
powder coated
SA700ID17
sea water resistent
no
SA700ID18
electrical connection
can be retrofitted on site
SA700ID27
flushing operation
concealed
SA500ID03
Element versions
SA700ID33
protected against vandalism
yes
MPV
Quantity per packaging unit
1 PCE per pack
SA740ID03
standards/rules/approvals
Belgaqua
SA700ID32
sound-insulated valve plate
SA010ID06
web address of manufacturer
www.schell.eu
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models